B22 15D60C7 51 SR1

Ball valve, manual 2/2-way

Item number: 88799342
Description
Type B22 Ball valve, metal, manually operated, three-piece body, ISO 5211, top flange, lockable hand lever, low-maintenance spindle seal and blow-out proof shaft, with anti-static unit
DN 15 DN 15
Body/ball configuration D 2/2-way body
Connection type 60 Spigots ISO 1127 / EN 10357, series C
Ball valve material C7 1.4408 / CF8M (body), 1.4409 / CF3M (end cap), 1.4401 / SS316 (ball, shaft)
Seal material 5 PTFE
Control function L Manually operated, lockable hand lever
Actuator version SR1 Metal hand lever for DN8-DN20, normally closed, incl. mounting kit, F03F04D09

The GEMÜ B22 3-piece 2/2-way metal ball valve is manually operated. It has a plastic sleeved hand lever with a locking device. The seat seal is made of PTFE.

  • Suitable for vacuum applications
  • Low maintenance and reliable spindle sealing
  • Antistatic device