D487 80W232A1VL0 DAHL11
Butterfly valve, manual
| Item number: | 88400121 | |
| Description |
| Type | D487 | Butterfly valve, manually operated |
| DN | 80 | DN 80 |
| Body configuration | W | Intermediate flange version (Wafer), length FTF EN 558 series 20 |
| Operating pressure | 2 | 10 bar |
| Connection type | 3 | PN 16 / flange EN 1092, face-to-face dimension FTF EN 558 series 20 |
| Housing material | 2 | EN-GJS-400-15 (GGG-40), epoxy coated 120 µm |
| Disc material | A | 1.4408 |
| Shaft material | 1 | AISI 420 / 1.4021 |
| Liner material | V | FKM |
| Liner fixing | L | Seat loose |
| Control function | 0 | Manually operated |
| Actuator version | DAHL11 | Hand lever, aluminium |
This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply. |
||
The GEMÜ D487 Victoria soft-seated butterfly valve is manually operated. It has a metal hand lever or gearbox depending on customer requirements. The butterfly valve is available in nominal sizes DN 25 to 1600 and in standardized installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer, lug and U section body versions.
- Available in large nominal sizes
- Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
- Special materials for disc, seal and valve body
- Vulcanizable liner
- Abrasion-resistant version possible
- Assembly instructions (es)
- Assembly instructions (fr)
- Assembly instructions (de, en)
- Assembly instructions (it)
- Assembly instructions (pl)
- Assembly instructions (sv)
- Assembly instructions (ru)
- Datasheet (fr)
- Datasheet (pt)
- Datasheet (de)
- Datasheet (en)
- Datasheet (en)
- Datasheet (it)
- Datasheet (ru)
- Datasheet (ru)
- Datasheet (ru)
- Operating instructions (fi)
- Operating instructions (de, en)
- Operating instructions (pl)
- Pharmaceutical, biotechnology and cosmetics industries (de)
- Pharmaceutical, biotechnology and cosmetics industries (fr)
- Pharmaceutical, biotechnology and cosmetics industries (en)
- Pharmaceutical, biotechnology and cosmetics industries (ru)