617 20D75N5290 M

Diaphragm valve, manual

Item number: 88764754
Description
Type 617 Diaphragm valve, manually operated, plastic handwheel, optical position indicator
DN 20 DN 20
Body configuration D 2/2-way body
Connection type 75 Flare connection with PVDF union nut
Valve body material N5 PP-H, natural
Diaphragm material 29 EPDM
Control function 0 manually operated
Diaphragm size 10 Diaphragm size 10
Mounting plate M With mounting plate

The GEMÜ 617 2/2-way diaphragm valve has a low maintenance plastic bonnet and is manually operated. An integral optical position indicator is standard.

  • High flow rate
  • Integral optical position indicator
  • Choice of various body materials and connection types