650 15D8A401711T1 1527

Diaphragm valve, pneumatic

Item number: 88443219
Description
Type 650 Diaphragm valve, pneumatically operated, stainless steel piston actuator electropolished, optical position indicator
DN 15 DN 15
Body configuration D 2/2-way body
Connection type 8A Clamps DIN 32676 series A Face to face EN 558, series 7
Valve body material 40 1.4435 (F316L), forged body
Diaphragm material 17 EPDM
Control function 1 Normally closed (NC)
Actuator version 1T1 Operator size 1T1
Execution type 1527 Ra ≤ 0.25 μm (10 μin.) for media wetted surfaces *), to DIN 11866 H5, mechanically polished internal, *) for pipe inside-Ø < 6 mm, in the spigot Ra ≤ 0.38 µm
Surface 1527 Ra ≤ 0.25 μm (10 μin.) for media wetted surfaces *), to DIN 11866 H5, mechanically polished internal, *) for pipe inside-Ø < 6 mm, in the spigot Ra ≤ 0.38 µm
Diaphragm size 10 Diaphragm size 10

The GEMÜ 650 BioStar 2/2-way diaphragm valve has a stainless steel piston actuator and is pneumatically operated. The valve is designed for use in a sterile environment. All actuator parts are made from stainless steel (except seals). The compression springs of diaphragm sizes 80 and 100 are made of epoxy-coated spring steel. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. An integrated optical position indicator is standard.

  • Compact design (ideal when space is at a premium)
  • CIP/SIP capable
  • Autoclave capability, depending on version
  • Controlled exhaust air duct available as an option
  • Wide range of adaptation options for add-on components and accessories
  • Version according to ATEX on request