675 15D 8175YB 0

Diaphragm valve, manual

Item number: 88928310
Description
Type 675 Diaphragm valve, manually operated, metal handwheel, metal distance piece, optical position indicator
DN 15 DN 15
Body configuration D 2/2-way body
Connection type 8 Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material 17 EN-GJS-400-18-LT (GGG-40.3), PFA lined
Control function B Manually operated with lockable handwheel, (without proprietary padlock)
Actuator version 0 Actuator size 0
Diaphragm size 25 Diaphragm size 25

This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply.

The GEMÜ 675 2/2-way diaphragm valve has a metal handwheel and is manually operated. An integral optical position indicator is standard.

  • Suitable for particulate and abrasive media
  • Various lining materials are available for a wide range of media
  • Standard integral optical position indicator