675 32D 817540 1

Diaphragm valve, manual

Item number: 88744709
Description
Type 675 Diaphragm valve, manually operated, metal handwheel, metal distance piece, optical position indicator
DN 32 DN 32
Body configuration D 2/2-way body
Connection type 8 Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material 17 EN-GJS-400-18-LT (GGG-40.3), PFA lined
Diaphragm material 54 PTFE/EPDM one-piece
Control function 0 manually operated
Actuator version 1 Operator size 1
Diaphragm size 40 Diaphragm size 40

This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply.

The GEMÜ 675 2/2-way diaphragm valve has a metal handwheel and is manually operated. An integral optical position indicator is standard.

  • Suitable for particulate and abrasive media
  • Various lining materials are available for a wide range of media
  • Standard integral optical position indicator