695 40D 818292HDN

Diaphragm valve, pneumatic

Item number: 88754373
Description
Type 695 Diaphragm valve, pneumatically operated, plastic membrane actuator
DN 40 DN 40
Body configuration D 2/2-way body
Connection type 8 Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material 18 EN-GJS-400-18-LT (GGG-40.3), PP lined
Diaphragm material 29 EPDM
Control function 2 Normally open (NO)
Actuator version HDN Operator size HDN (diaphragm size 40)
Diaphragm size 40 Diaphragm size 40

The GEMÜ 695 2/2-way diaphragm valve has a low-maintenance membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

  • Wide range of adaptation options for add-on components and accessories
  • Suitable for particulate and abrasive media
  • Stainless steel body suitable for corrosive environments
  • CIP capable