4242 A3Z010101044103075 Y

Combi switchbox SA

Item number: 88586894
Description
Type 4242 Combi switchbox
Fieldbus A3 AS-Interface, 62 slaves, 4I/3O
Accessory Z Accessory
Housing material 01 PPS base, PC cover
Action 01 Combi switchbox, single acting
Electrical connection 01 M12 plug, 5-pin, (IO-Link, AS-Interface, DeviceNet version)
Pneumatic connection 04 Air supply 6 mm angled connection, outlet 6 mm angled connection
Option 41 Inversed LED colours, manual override
Flow rate 03 250 Nl/min, size 2
Travel sensor version 075 Potentiometer, 75 mm length
Special version Y NEC 500 and UL/CSA approval

The GEMÜ 4242 combi switchbox is suitable for installation on pneumatically operated linear actuators. The position of the valve spindle is reliably electronically detected and evaluated using play-free and non-positive mounting. Integrated pilot valves enable direct activation of the process valve connected to them. Intelligent microprocessor-controlled functions facilitate commissioning and support during operation. The current position of the valve is displayed via high-visibility LEDs and fed back via electrical signals.

  • Fieldbus connection AS-Interface (3.0), ASi-5 and DeviceNet (optional)
  • Communication and programming interface IO-Link
  • Adjustable switch point tolerances
  • Speed-AP function for fast mounting and initialization
  • High visibility position indicator by LED
  • Can be fitted to GEMÜ valves or third-party actuators
  • On-site or remote end position programming via programming input
  • Integrated manual override