LSC 120ZKK 31014DS X

Limit Switch Box ATEX

Item number: 88811267
Description
Type LSC Limit switch box for quarter turn actuators
Switch 120 Changeover contact, micro switch 24VDC, 250VAC Bartec, 07-1511-1030
Accessory Z Accessory
Werkstoff Gehäuse / Anbausatz KK Plastic housing Plastic mounting kit
Electrical connection 3101 M20 cable gland
Option 4D Large 3D display
SIL S SIL 1-3 (IEC 61508:2010)
Special version X ATEX(2014/34/EU), IECEx

The GEMÜ LSC limit switch box is suitable for mounting to manually and pneumatically operated quarter turn valves. It is also fitted with an optical position indicator for visual confirmation of position.

  • Adjustable switch point tolerances
  • Compact, solid housing
  • Can be attached to all quarter turn valves in accordance with the VDI/VDE 3845 standard interface
  • Simple mounting and retrofitting to quarter turn actuators
  • Up to four position feedback messages
  • Solenoid valve connection (optional)
  • 3D optical position indicator (optional)
  • OPEN/CLOSE LED display (optional)
  • Low temperatures to -40 °C (optional)