LSC 205ZAE 31MA4DS X

Limit Switch Box ATEX

Item number: 88714674
Description
Type LSC Limit switch box for quarter turn actuators
Switch 205 Proximity switch, 2-wire, NAMUR, ATEX ia IFM, NS5002
Accessory Z Accessory
Werkstoff Gehäuse / Anbausatz AE Aluminum casing Stainless steel mounting kit
Electrical connection 31MA M20x1.5 cable gland, plastic M20x1.5 for 1 solenoid valve connection with 500mm cable
Option 4D Large 3D display
SIL S SIL 1-3 (IEC 61508:2010)
Special version X ATEX(2014/34/EU), IECEx

The GEMÜ LSC limit switch box is suitable for mounting to manually and pneumatically operated quarter turn valves. It is also fitted with an optical position indicator for visual confirmation of position.

  • Adjustable switch point tolerances
  • Compact, solid housing
  • Can be attached to all quarter turn valves in accordance with the VDI/VDE 3845 standard interface
  • Simple mounting and retrofitting to quarter turn actuators
  • Up to four position feedback messages
  • Solenoid valve connection (optional)
  • 3D optical position indicator (optional)
  • OPEN/CLOSE LED display (optional)
  • Low temperatures to -40 °C (optional)