LSC 120ZAE 310700S X

Limit Switch Box ATEX

Item number: 88626945
Description
Type LSC Limit switch box for quarter turn actuators
Switch 120 Changeover contact, micro switch 24VDC, 250VAC Bartec, 07-1511-1030
Accessory Z Accessory
Werkstoff Gehäuse / Anbausatz AE Aluminum casing Stainless steel mounting kit
Electrical connection 3107 M20x1,5 Kabelverschraubung Edelstahl
Option 00 Without
SIL S SIL 1-3 (IEC 61508:2010)
Special version X ATEX(2014/34/EU), IECEx

The GEMÜ LSC limit switch box is suitable for mounting to manually and pneumatically operated quarter turn valves. It is also fitted with an optical position indicator for visual confirmation of position.

  • Adjustable switch point tolerances
  • Compact, solid housing
  • Can be attached to all quarter turn valves in accordance with the VDI/VDE 3845 standard interface
  • Simple mounting and retrofitting to quarter turn actuators
  • Up to four position feedback messages
  • Solenoid valve connection (optional)
  • 3D optical position indicator (optional)
  • OPEN/CLOSE LED display (optional)
  • Low temperatures to -40 °C (optional)