805R32D 7 314 162

Variable area flowmeter

Item number: 88011649
Description
Type 805 Variable area flowmeter, PP float, (series 800)
RoHS conformance R Conformance to RoHS
DN 32 DN 32
Body configuration D Straight through tube
Connection type 7 Union end with DIN insert (socket)
Metering tube material 3 PVC-U, transparent
O-ring material 14 EPDM
Union material 1 Insert PVC-U, union nut PP grey
Metering tube size 62 Conus 62

​The GEMÜ 800 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.

  • Good level of accuracy, simple operation
  • Clear and large size printed scale
  • ATEX version available as an option
  • Over 500 standard scales and 13,000 special scales are available with further scales on request
  • Corrosion-resistant plastic parts