855R15D 72114 124 0101 S

Variable area flowmeter

Item number: 88571401
Description
Type 855 Variable area flowmeter, PP float, (series 850)
RoHS conformance R Conformance to RoHS
DN 15 DN 15
Body configuration D Straight through tube
Connection type 7 Union end with DIN insert (socket)
Metering tube material 21 PA, transparent
O-ring material 14 EPDM
Union material 1 Insert PVC-U, union nut PP grey
Metering tube size 24 Conus 24
Type of design 0101 Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
Special version S Special version for oxygen, maximum medium temperature: 60 °C

​The GEMÜ 850 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.

  • Good level of accuracy, simple operation
  • Clear and large size printed scale
  • ATEX version available as an option
  • Over 500 standard scales and 13,000 special scales are available with further scales on request
  • Corrosion-resistant plastic parts