865R15D392214 722

Variable area flowmeter

Item number: 88831892
Description
Type 865 Variable area flowmeter, PP float with magnet, (series 850)
RoHS conformance R Conformance to RoHS
DN 15 DN 15
Body configuration D Straight through tube
Connection type 39 Flanges ANSI Class 125/150 RF
Metering tube material 22 PSU
O-ring material 14 EPDM
Union material 7 Insert 1.4408 (RP threaded socket), union nut stainless steel
Metering tube size 22 Conus 22

​The GEMÜ 850 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.

  • Good level of accuracy, simple operation
  • Clear and large size printed scale
  • ATEX version available as an option
  • Over 500 standard scales and 13,000 special scales are available with further scales on request
  • Corrosion-resistant plastic parts