865R15D78 314 523 160

Variable area flowmeter

Item number: 88259566
Description
Type 865 Variable area flowmeter, PP float with magnet, (series 850)
RoHS conformance R Conformance to RoHS
DN 15 DN 15
Body configuration D Straight through tube
Connection type 78 Union end with DIN insert (for IR butt welding)
Metering tube material 3 PVC-U, transparent
O-ring material 14 EPDM
Union material 5 Insert PP, union nut PP beige
Metering tube size 23 Conus 23
Measuring range 160 Maximum measuring range of flowmeter
Medium Wasser Water
Temperature 20°C Medium temperature
Scale minimum 15 Lower measuring range limit of scale
Scale maximum 160 Upper measng range limit of scale
Unit l/h Litres per hour

​The GEMÜ 850 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.

  • Good level of accuracy, simple operation
  • Clear and large size printed scale
  • ATEX version available as an option
  • Over 500 standard scales and 13,000 special scales are available with further scales on request
  • Corrosion-resistant plastic parts