865R25D7122148041 200

Variable area flowmeter

Item number: 88464721
Description
Type 865 Variable area flowmeter, PP float with magnet, (series 850)
RoHS conformance R Conformance to RoHS
DN 25 DN 25
Body configuration D Straight through tube
Connection type 71 Union ends with DIN insert (for butt welding)
Metering tube material 22 PSU
O-ring material 14 EPDM
Union material 80 Insert PE, union nut PP beige
Metering tube size 41 Conus 41
Measuring range 200 Maximum measuring range of flowmeter
Medium HCl Hydrochloric acid
Temperature 20°C Medium temperature
Concentration 30% Medium see feature "Medium"
Scale minimum 20 Lower measuring range limit of scale
Scale maximum 200 Upper measng range limit of scale
Unit l/h Litres per hour

​The GEMÜ 850 flowmeter operates according to the variable area principle and has a transparent metering tube. The scale printed onto the metering tube is suited to the medium. Dovetail sections moulded onto the metering tube allow for easy mounting of adjustable visual flow indicators, limit switches and a continuous readout transmitter.

  • Good level of accuracy, simple operation
  • Clear and large size printed scale
  • ATEX version available as an option
  • Over 500 standard scales and 13,000 special scales are available with further scales on request
  • Corrosion-resistant plastic parts