314 32M 1 9 51 2

Multi-port globe valve, pneum.

Item number: 88004604
Description
Type 314 Multi-port globe valve, pneumatically operated, aluminium piston actuator, body with threaded connection
DN 32 DN 32
Body configuration M Multi-port version
Connection type 1 Threaded socket DIN ISO 228
Valve body material 9 CC499K, cast bronze
Seat seal 5 PTFE
Control function 1 Normally closed (NC)
Actuator version 2 Operator size 2

The GEMÜ 314 3/2-way globe valve has a robust low maintenance aluminium piston actuator and is pneumatically operated. The double sided valve plug is connected to the actuator via a valve spindle. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.

  • Suitable for mixing and distributing media
  • Robust actuator housing made of aluminium
  • Available as shut off or control valve
  • Materials of wetted parts can be selected to suit the requirements of the relevant applications