505 15D17C25P01GP 1954 F

Angle seat globe valve, manual

Item number: 88608600
Description
Type 505 Pharma angle seat globe valve, manually operated with plastic handwheel
DN 15 DN 15
Body configuration D 2/2-way body
Connection type 17 Spigot EN 10357 series A (formerly DIN 11850 series 2) / DIN 11866 series A
Valve body material C2 1.4435, investment casting
Seat 5P PTFE USP_CL6_121
Control function 0 Manually operated
Actuator version 1GP Operator size 1GP
Execution type 1954 Ra ≤ 0.8 μm for media wetted surfaces, in accordance with DIN 11866 HE3, electropolished internal/external
Surface 1954 Ra ≤ 0.8 μm for media wetted surfaces, in accordance with DIN 11866 HE3, electropolished internal/external
Special version F Special version with bellows

The GEMÜ 505 2/2-way angle seat globe valve has a plastic handwheel resistant to high temperatures and is manually operated. The valve is suitable for pure steam and gaseous media. The sealing at the valve seat is made of PTFE. The valve spindle is sealed with a stainless steel bellows. Valve plug and valve spindle are welded together to prevent dirt ingress.

  • Free from non-ferrous metals
  • Welded valve plug/valve spindle design to remove possible contamination areas
  • Low maintenance, fixed seat plug (without threads)
  • Stainless steel bellows as spindle seal for high operating temperatures
  • Batch traceability for all media-wetted components