507 15D5934 50 1R32712013 C

Angle seat globe valve, manual

Item number: 88882462
Description
Type 507 Angle seat globe valve, manually operated, plastic handwheel
DN 15 DN 15
Body configuration D 2/2-way body
Connection type 59 Spigot ASME BPE
Valve body material 34 1.4435, investment casting
Seat seal 5 PTFE
Control function 0 Manually operated
Actuator version 1 Actuator size 1
Regulating cone R3271 0.69 m³/h - mod.EQ
Execution type 2013 Spindle seal PTFE-PTFE
Special version C Rigid plug fixing

The GEMÜ 507 2/2-way angle seat globe valve has an ergonomically designed plastic handwheel and is manually operated. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.

  • Available as shut off or control valve
  • High flow rates due to angle seat design
  • Suitable for vacuum up to 20 mbar (a)
  • Handwheel locknut for fixing the spindle, in order to set a continuous flow rate