507 25D 137 50 1R2803 C

Angle seat globe valve, manual

Item number: 88776343
Description
Type 507 Angle seat globe valve, manually operated, plastic handwheel
DN 25 DN 25
Body configuration D 2/2-way body
Connection type 1 Threaded socket DIN ISO 228
Valve body material 37 1.4408, investment casting
Seat seal 5 PTFE
Control function 0 Manually operated
Actuator version 1 Actuator size 1
Regulating cone R2803 11 m³/h - mod.EQ
Special version C Rigid plug fixing

The GEMÜ 507 2/2-way angle seat globe valve has an ergonomically designed plastic handwheel and is manually operated. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.

  • Available as shut off or control valve
  • High flow rates due to angle seat design
  • Suitable for vacuum up to 20 mbar (a)
  • Handwheel locknut for fixing the spindle, in order to set a continuous flow rate