514 25D6034 51 1Z

Angle seat globe valve, pneu.

Item number: 88043785
Description
Type 514 Angle seat globe valve, pneumatically operated, aluminium piston actuator
DN 25 DN 25
Body configuration D 2/2-way body
Connection type 60 Spigot ISO 1127 / EN 10357 series C
Valve body material 34 1.4435, investment casting
Seat seal 5 PTFE
Control function 1 Normally closed (NC)
Actuator version 1Z Two-stage actuator, actuator size 1

The GEMÜ 514 2/2-way angle seat globe valve has a low-maintenance aluminium piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.

  • Robust actuator housing made of aluminium
  • High flow rates due to angle seat design
  • Stainless steel bellows as spindle seal for high operating temperatures
  • Special connections and materials on request
  • Suitable for vacuum up to 20 mbar (a)