850032N 7M G214 21C1 Z

Solenoid Valve 3/2 NAMUR

Item number: 88859708
Description
Type 8500 Pilot valve
Way version 32 3/2-way
NAMUR N NAMUR
DN 7 DN 7
Body configuration M Multi-port version
Connection type G2 Gewinde G1/4"
Valve body material 14 AA-2015, AlCuMgSn
Seal material 2 NBR
Control function 1 Combined spring return
Voltage / Frequency C1 24 V DC
Additional function Z Distance plate G3/8“,G1/2“ included

The GEMÜ 8500 servo assisted 3/2 or 5/2-way pilot solenoid valve is indirectly controlled. The body is made of aluminium. The plastic encapsulated coil is detachable. The piston valve has a soft elastomer seal.

  • Optional installation position
  • Standard manual override 
  • Rotatable solenoid coil
  • Suitable for activating single or double acting pneumatic actuators
  • Available with NAMUR connection as an option