Q50 4DE7PC1S5 0 0A-C

Pinch valve, motorized

Item number: 88777819
Description
Type Q50 Pinch valve, electrically operated, eSyStep
Tube inside diameter 4 Inside diameter 6.350 mm (1/4")
Tube outside diameter DE Outside diameter 12.700 mm (1/2")
Tube carrier version 7P Plastic version, tube carrier stainless steel & tube holder PA
Voltage / Frequency C1 24 V DC
Control module S5 Positioner, configured for emergency power supply module (NC)
Mounting variant 0 Without mounting flange, with 4 x threaded hole M4
Actuator version 0A Actuator size 0
CONEXO C Integrated RFID chip for electronic identification and traceability

The GEMÜ Q50 eSyStep 2/2-way pinch valve is motorized. The eSyStep electric actuator is available as ON/OFF or with integrated positioner. The valve guides a tube which is compressed from above by a compressor to control and regulate media. The compressor's specially developed contour and the tube holder's contour minimize the strain on the tube and thus increase the tubes' service life. Tubes can be safely inserted and removed in simple steps and without tools. An optical and electrical position indicator is integrated as standard.

  • Open/close function or with integrated positioner
  • Linear or modified equal-percentage control characteristics
  • Parameterizable via IO-Link
  • On-site or remote end position programming via programming input
  • Fast, safe tube replacement
  • Simple replacement of inserts and compressors for various tube sizes with the same actuator
  • Minimized strain on the tube due to the optimized compressor
  • Several installation options possible in the plant thanks to the mounting flange or female thread on the body