8258 25D 112141 24 DC

Solenoid valve, servo assisted

Item number: 88281122
Description
Type 8258 Solenoid valve, servo assisted, Solenoid valve, servo assisted
DN 25 DN 25
Body configuration D 2/2-way body, 2/2-way body
Connection type 1 Threaded socket DIN ISO 228
Valve body material 12 CW617N (brass)
Seal material 14 EPDM, EPDM
Control function 1 Normally closed (NC), Normally closed (NC)
Voltage 24 24 V, 24 V
Frequency DC DC, DC

The GEMÜ 8258 2/2-way servo assisted solenoid valve has a brass or stainless steel valve body. All media wetted parts are made of NBR, FKM, EPDM, brass or stainless steel. The valve is suitable for inert medium such as air, water and oil.

  • Low power consumption
  • High flow rate
  • Soft closing action
  • Low minimum pressure differential
  • Simple, compact construction
  • Simple coil replacement without tools (Click-on®)
  • Optional manual override
  • Explosion protected solenoids acc. to ATEX available as an option
  • Type examination up to DN 25 to DIN EN 60730-2-8
  • Optional mounting bracket available (not pre-assembled)
  • NPT thread available