The GEMÜ LSC limit switch box is suitable for mounting to manually and pneumatically operated quarter turn valves. It is also fitted with an optical position indicator for visual confirmation of position.
- Adjustable switch point tolerances
- Compact, solid housing
- Can be attached to all quarter turn valves in accordance with the VDI/VDE 3845 standard interface
- Simple mounting and retrofitting to quarter turn actuators
- Up to four position feedback messages
- Solenoid valve connection (optional)
- 3D optical position indicator (optional)
- OPEN/CLOSE LED display (optional)
- Low temperatures to -40 °C (optional)
- Ambient temperature:-25 to 80 °C
- Radial measuring range:0 - 90°
- Supply voltages:5–250 V AC/DC
- Protection class:IP66, IP67
- Electrical connection types:Plug, Harting | Plug, Hirschmann | M20 cable gland | M12 plug | NPT threaded connection
- Switch types:2-wire proximity switch (NAMUR) | Reed contact | Microswitch | 3-wire proximity switch
- Conformities:ATEX | EAC | Functional safety | IECEx
Suitable products

Product applications
Product news
25.02.2019