This website uses cookies.

On our web pages and in our online shop, we use strictly necessary cookies and cookies that are needed to process your queries. We also use tracking cookies, which help us to optimize our online presence and offer you a better browsing experience as a result.

You can find further information in our Data Protection Statement. Data protection statement

Functional cookies

These cookies are strictly necessary to enable you to use all the functions and features of GEMÜ web pages. Consequently, they are enabled by default and cannot be disabled. If you wish to avoid these cookies, you can do so by changing the settings in your browser.

Web analysis cookies

Here you can decide whether you want to allow a unique web analysis cookie to be stored in your browser that will enable the website operator to record and analyse various statistical data. If you do not want to allow this, click on the following link to store the Piwik opt-out cookie in your browser.

Unfortunately, GEMÜ is currently unable to store settings for multiple browsers or about multiple user accounts. It is also possible that, irrespective of the security settings you have set in your browser, the cookies set by GEMÜ will be deleted when you close the browser and will therefore no longer be available in your next session. If you close or change your browser, or if you use more than one PC, you may have to make some of the changes again.

Plant servicing, device service and training made easy

Plant servicing, device service and training made easy

Support for the instrumentation of process valves and the initialization of electronic valve attachments. 

The new GEMÜ PLC-based multifunctional case is used for operating (independently of plants), programming and initializing the automated devices mounted on the process valves. This includes, for example, electrical position indicators, combi switchboxes and electronic and electro-pneumatic positioners. The multifunction device is tuned to suit GEMÜ automation technology in particular. However, devices and products from other manufacturers can also be connected to it. To this end, the case also has freely selectable 0–10 V, 0–20 mA and 4–20 mA input/output signals as well as a 24 V/DC device supply system and an Ethernet interface as standard. Sensors and measuring transducers can also communicate with the device. The multifunctional case is also suitable for training technical personnel, e.g. for maintenance and plant servicing. The device is compact, optimized for frequent transport and designed to be especially robust. It is guaranteed to be safe to operate, even by inexperienced people. The GEMÜ measurement and control systems functional case has a Siemens programmable logic control unit (PLC) and is equipped with an industrial touchscreen display. The clear graphic display design ensures intuitive operation, even for inexperienced users. Eight languages can be freely selected on the homepage, enabling international usage (D, GB, F, S, RUS, ES, BR, IT). A small compressor as well as a pressure accumulator are integrated into the functional case – this makes the independent pneumatic air supply to connected devices of small to medium nominal size possible. Overloading the user interface with unnecessary information was deliberately avoided. The display design is therefore clear and it is easy for the operator to orient themselves in the menu. The functional case is supplied with the pre-assembled cables required for operation with GEMÜ products as standard. To operate devices from other manufacturers, cables can be optionally provided. The measurement and control systems case works with an operating voltage of 100 V/AC to 240 V/AC and can therefore be used with all common mains supply networks all over the world. The stable TANOS case system made of ABS was selected to make up the body and for transport. The cases can be safely stacked and can interlock. 

Download