The GEMÜ CF union nut is suitable for GEMÜ plastic valves with flare connection. It is available in PFA, PVDF or carbon fibre reinforced PFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance.
- High reliability, even in high vibration applications
- Simple operation
- Various designs and connections
- Sizes from ¼" to 2"
- Suitable for high-purity media
- Available as "Space saver version", for space-saving connection
- Fitting body material: PFA
- Union nut material:
- Operating pressure: to bar
- Connection types:
- Nominal sizes: DN 1/4''“ to1 1/4''“
- Media temperature: max.
- Conformities: