Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Butterfly valve with free shaft end made of plastic

GEMÜ D450

Plastic butterfly valve with standard shaft connection and flange connection – ideal for water treatment, chemical, and industrial applications.

Soft-sealing, centrally mounted butterfly valve

Product information

The GEMÜ D450 soft seated butterfly valve has a bare shaft. The butterfly valve is available in nominal sizes DN 50–300 and has a wafer body version.

Key features

  • Excellent corrosion protection
  • UV resistant
  • Disc outlet dimension designed on plastic piping
  • Simple installation
  • Low pressure loss
  • Low weight
  • Low torque
Plastic butterfly valve with standard shaft connection and flange connection – ideal for water treatment, chemical, and industrial applications.

Technical details

Parameters
Value
Media temperature
5 to 80 °C
Ambient temperature
-20 to 60 °C
Operating pressure
0 to 10 bar
Nominal sizes
DN 50 to 300
Housing configurations
Wafer
Connection standards
ANSI
EN
JIS
Body materials
PP, reinforced
Liner materials
EPDM
FKM
Disc materials
PP-H
PVC-C
PVC-U
Conformities
NSF

Downloads

6 Results
  • Application brochure Water Treatment – Membrane Systems and Ion Exchangers

    pdf (2 MB) -
    EN

  • Product certificate oil grease free - GEMÜ product collection K nr 0107

    pdf (121 KB) -
    DE/EN

  • Application brochure Special valve requirements in electropolishing systems

    pdf (592 KB) -
    EN

  • Betriebsanleitung / Operating instructions GEMÜ D450, D451, D457, D458

    pdf (945 KB) -
    DE/EN

  • Application brochure Water treatment in swimming pools

    pdf (1 MB) -
    EN

  • Data sheet GEMÜ D450, D451, D457, D458

    pdf (2 MB) -
    EN

Suitable services