The GEMÜ D451 soft seated butterfly valve has a metal actuator and is pneumatically operated. The "Normally Closed", "Normally Open" and "Double Acting" control functions are available. The butterfly valve is available in nominal sizes DN 50–300 and has a wafer body version.
- Low weight
- Corrosion resistant plastic body
- Short operating times
- UV resistant
- Low torque
- Media temperature :5 to 90 °C
- Ambient temperature:-20 to 60 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 50 to 300
- Body configurations:Wafer
- Connection standards:ANSI | EN | JIS
- Body materials:PP, reinforced
- Liner materials:EPDM | FKM
- Disc materials:PP-H | PVC-C | PVC-U
- Conformities:EAC
Fitting Accessories
Product video
Videotutorial: Modifying to an pneumatic NO NC actuator
03:32 min
123 Views
Online since 03.11.2021