The GEMÜ K415 soft seated butterfly valve made from stainless steel or brass has a bare shaft with standardized actuator flange in accordance with ISO 5211. With its rounded and polished disc edges, the butterfly valve is optimized for frequent cycle duties. The surface of the butterfly valve can still be further finished. The butterfly valve is optionally available with FDA or in an ATEX version. Thanks to its modular construction, it is also available with a manual, pneumatic or motorized actuator.
- High-quality butterfly valve made from stainless steel or brass
- Available in small nominal sizes
- Compact and robust body
- Suitable for vacuum applications and low temperatures
- Media temperature :-20 to 160 °C
- Ambient temperature:-10 to 60 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 15 to 50
- Connection types:Clamp | Spigot | Threaded connection
- Connection standards:ASME | DIN | EN | ISO | SMS
- Housing materials:1.4408 (CF8M), investment casting material
- Liner materials:EPDM | FKM | Silicone
- Disc materials:1.4408, investment casting material
- Conformities:ATEX | EAC | FDA
Product video
Videotutorial: Modifying to an pneumatic NO NC actuator
03:32 min
123 Views
Online since 03.11.2021