Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Plastic non-return valve

GEMÜ N560

Y-shaped check valve made of gray plastic with union nuts and maintenance-friendly design for industrial applications.

Reliable non-return valve in angle seat design

Product information

The GEMÜ N560 check valve comprises an angle seat globe valve body made of plastic (either PVC-U or PP-H). The sealing elements are manufactured from EPDM and FPM.

Key features

  • Easy to service
  • High flow rates due to angle seat design
  • Low weight
  • Corrosion resistant plastic body
Y-shaped check valve made of gray plastic with union nuts and maintenance-friendly design for industrial applications.

Technical details

Parameters
Value
Media temperature
5 to 80 °C
Ambient temperature
5 to 50 °C
Operating pressure
0 to 16 bar
Nominal sizes
DN 10 to 100
Connection types
Flange
Solvent cement socket
Spigot
Thread
Connection standards
ANSI
DIN
EN
Body materials
PP-H, natural
PVC-U
Seal materials
EPDM
FKM
Conformities
ATEX
RoHS

Downloads

4 Results
  • Datasheet GEMÜ N560

    pdf (674 KB) -
    EN

  • Validation guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 519, 522, 529, 530, 532, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40, S560

    pdf (3 MB) -
    EN

  • Datasheet GEMÜ N560 (US)

    pdf (750 KB) -
    EN

  • Operating instructions / Betriebsanleitung GEMÜ N560

    pdf (4 MB) -
    EN/DE

Suitable services