Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Plastic check valve

GEMÜ RSK

Rückschlagklappe GEMÜ RSK aus Kunststoff mit integrierter Flanschdichtung

Space-saving metal backflow preventer

Product information

GEMÜ RSK is a plastic check valve with integrated flange seal. The valve body, disc and seal are available in various materials.The GEMÜ RSK is clamped between two flanges during installation. The centring is based on the outside diameter of the housing

Key features

  • Weight and space-saving construction
  • Short length
  • Simple construction
  • Option with return spring
  • Bubble tight sealing acc. to EN 12266-1/P12, leakage rate A
Rückschlagklappe GEMÜ RSK aus Kunststoff mit integrierter Flanschdichtung

Technical details

Parameters
Value
Media temperature
-20 to 120 °C
Ambient temperature
0 to 60 °C
Operating pressure
1 to 10 bar
Nominal sizes
DN 32 to 600
Connection types
Flange
Connection standards
ANSI
DIN
EN
ISO
JIS
Body materials
PP
PVC-U, grey
PVDF
Seal materials
EPDM
FKM
NBR
PTFE
Disc materials
PP-H
PVC-U
PVDF
Conformities
EAC
FDA
TA Luft (German Clean Air Act)

Downloads

5 Results
  • Product certificate TA-Luft - GEMÜ R90, RSK, ZRSK

    pdf (27 KB) -
    EN

  • Data sheet GEMÜ RSK

    pdf (3 MB) -
    EN

  • Operating instructions GEMÜ RSK

    pdf (17 MB) -
    EN

  • Declaration of Conformity FDA, KTW, DVGW-W, WRAS, NSF, USP, ADI - GEMÜ R90, R91, RSK, ZRSK EPDM o-rings

    pdf (32 KB) -
    EN

  • Application brochure Water treatment in swimming pools

    pdf (1 MB) -
    EN

Suitable services