The GEMÜ 610 2/2-way diaphragm valve has a low maintenance plastic piston actuator and is pneumatically operated. An integral optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
- Same mounting height planes over multiple nominal sizes
- High flow rate
- Integral optical position indicator and closing stroke limiter as standard
- Option with electrical position indicator
- Media temperature :-10 to 80 °C
- Ambient temperature:-10 to 50 °C
- Operating pressure :0 to 6 bar
- Nominal sizes:DN 12 to 20
- Body configurations:2/2-way body
- Connection types:Flare | Solvent cement socket | Spigot | Threaded connection | Union end
- Connection standards:BS | DIN | ISO
- Body materials:PP, reinforced | PP-H, natural | PVC-U, grey | PVDF
- Diaphragm materials:EPDM | FKM | NBR | PTFE/EPDM
- Conformities:EAC | FDA | FMEDA | NSF | System 1+
Fitting Accessories
Product video
How diaphragm valves with plastic valve bodies work
00:44 min
4723 Views
Online since 16.09.2015
More videos
