Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Electromotive 2/2-way diaphragm valve

GEMÜ 629 eSyLite

Electrically operated diaphragm valve made of stainless steel with welded ends for sterile processes in the food, pharmaceutical, and chemical industries.

Valve with basic actuator for simple open-close applications

Product information

The GEMÜ 629 eSyLite 2/2-way diaphragm valve is motorized. It is available as an Open/Close version. An integrated optical position indicator is standard. The self-locking actuator holds its position in a stable manner in the event of power supply failure.

Key features

  • Motorized linear actuator for open-close applications
  • Safety shut-down integrated
  • Integrated emergency power supply module (optional)
  • Standard optical position indicator and manual override
  • Self-locking spindle actuator
  • Electrical position indicator GEMÜ 1215 (optional)
Electrically operated diaphragm valve made of stainless steel with welded ends for sterile processes in the food, pharmaceutical, and chemical industries.

Technical details

Parameters
Value
Media temperature
-10 to 80 °C
Ambient temperature
-10 Up to 60 °C
Operating pressure
0 Up to 6 bar
Nominal sizes
DN 4 to 65
Body configurations
i-body
Multi-port body
Straight through body
T body
Tank valve body
Welding configuration
Connection types
Clamp
Flange
Spigot
thread
Connection standards
ANSI
ASME
BS
DIN
EN
ISO
JIS
SMS
Body materials
(316L), forging material
1.4408, investment casting material
1.4408, investment casting material, PFA lined
1.4435 (BN2), forged material
1.4435, investment casting material
1.4539 (904L), forged material
CW614N, brass
CW617N, brass
EN-GJS-400-18-LT (GGG 40.3)
EN-GJS-400-18-LT, SG iron material with hard rubber lining
EN-GJS-400-18-LT, SG iron material, PFA lined
EN-GJS-400-18-LT, SG iron material, PP lined
Body lining
Hard rubber
PFA
PP
Diaphragm materials
CR
EPDM
FKM
NBR
PTFE/EPDM
Supply voltage
24 V DC
Actuating speed
max. 3 mm/s
Protection class
IP 65
Conformities
Belgaqua
EAC
EHEDG
FDA
Reg. (EU) No. 10/2011
Regulation (EC) No. 1935/2004
Regulation (EC) No. 2023/2006

Downloads

18 Results
  • Datenblatt GEMÜ 629

    pdf (4 MB) -
    DE

  • Produktzertifikat passivated - electropolished GEMÜ valve body collection

    pdf (86 KB) -
    DE

  • Technical information GEMÜ 601, 605, 611, 612, 615, 625, 629, 639, 695, 687, 660, 650, 653, 654, 649

    pdf (169 KB) -
    EN

  • Operating instructions GEMÜ 629

    pdf (7 MB) -
    EN

  • Produktbroschüre Winkelgeber

    pdf (195 KB) -
    DE

  • Datasheet GEMÜ 629

    pdf (6 MB) -
    EN

  • Product certificate EHEDG - GEMÜ diaphragm valve collection

    pdf (298 KB) -
    EN

  • Product brochure Angle gauge

    pdf (195 KB) -
    EN

  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Declaration of Conformity - GEMÜ product collection

    pdf (104 KB) -
    EN

  • Fiche technique GEMÜ 629

    pdf (6 MB) -
    FR

  • Notice d'utilisation GEMÜ 629

    pdf (7 MB) -
    FR

Suitable services