GEMÜ 639 eSyStep

Motorized diaphragm valve

  • Description
  • Features
  • Technical specifications

The GEMÜ 639 eSyStep is an electrically operated 2/2-way diaphragm valve. The eSyStep electric actuator is available as On/Off actuator or with integrated positioner. An integral optical and electrical position indicator is standard. The self-locking actuator holds its position in a stable manner when idle and in the event of power supply failure.

  • CIP/SIP capable (only with stainless steel distance piece)
  • Open/close function or with integrated positioner
  • Actuating speed max. 3 mm/s
  • Parameterizable via IO-Link
  • On-site or remote end position programming via programming input
  • Various functions integrated (e.g. feedback, stroke limiter, etc.)
  • Media temperature:-10 to 100 °C
  • Sterilization temperature:max. 150 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 4 to 40
  • Body configurations:2/2-way body | i-body | Multi-port body | Tank valve body | T-body | Welding configuration
  • Connection types:Clamp | Flange | Spigot | Threaded connection
  • Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | SMS
  • Body materials:1.4408, investment casting material | 1.4408, investment casting material, PFA lined | 1.4435 (316L), forged material | 1.4435 (BN2), forged material | 1.4435, investment casting material | 1.4539 (904L), forged material | CW614N, brass | CW617N, brass | EN-GJS-400-18-LT, SG iron material | EN-GJS-400-18-LT, SG iron material with hard rubber lining | EN-GJS-400-18-LT, SG iron material, PFA lined | EN-GJS-400-18-LT, SG iron material, PP lined
  • Body lining:Hard rubber | PFA | PP
  • Diaphragm materials:CR | EPDM | FKM | NBR | PTFE/EPDM
  • Supply voltage:24 V DC
  • Actuating speed:max. 3 mm/s
  • Protection class:IP 65
  • Conformities:Belgaqua | BSE/TSE | EAC | EHEDG | FDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | TA Luft (German Clean Air Act) | USP

Product news

25.06.2020

Expanded range of motorized valves