The GEMÜ 656 2/2-way diaphragm valve has a low maintenance metal membrane actuator and is pneumatically operated. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available. The valve body has a full bore design.
- High mechanical stability
- High flow rate due to straight through flow
- Valve can be cleaned without disassembly of actuator
- Media temperature :0 to 100 °C
- Ambient temperature:0 to 60 °C
- Operating pressure :0 to 7 bar
- Nominal sizes:DN 25 to 250
- Body configurations:2/2-way body
- Connection types:Flange
- Connection standards:ANSI | EN | ISO
- Body materials:EN-GJL-250, cast iron material | EN-GJS-400-18-LT | EN-GJS-400-18-LT, SG iron material | EN-GJS-500-7, ductile iron material
- Body lining:Butyl | Hard rubber | Soft rubber
- Diaphragm materials:CR | EPDM | IIR | NBR | NR
- Conformities:CRN | EAC
Fitting Accessories
Product video
How diaphragm valves with metal valve bodies work
00:40 min
6091 Views
Online since 16.09.2015