The GEMÜ 312 3/2-way globe valve has a robust low maintenance aluminium piston actuator and is pneumatically operated. The double sided valve plug is connected to the actuator via a valve spindle. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
- Suitable for mixing and distributing media
- Robust actuator housing made of aluminium
- Available as shut off or control valve
- Materials of wetted parts can be selected to suit the requirements of the relevant applications
- Media temperature: -10 to 180 °C
- Ambient temperature*: -10 to 60 °C
- Operating pressure*: 0 to 16 bar
- Nominal sizes*: DN 15 to 100
- Body configurations: Multi-port body
- Connection types: Flange
- Connection standards: ANSI | DIN | EN | ISO
- Body materials: 1.4408, investment casting material
- Seat seal materials: PTFE | PTFE, reinforced
- Conformities: EAC | Oxygen