Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 3/2-way metal globe valve

GEMÜ 314

GEMÜ globe valve with brass body, threaded connections and pneumatic metal actuator – ideal for industrial applications requiring precise media control.

Multi-port globe valve made of gunmetal with internal thread

Product information

The GEMÜ 314 3/2-way globe valve has a robust low-maintenance aluminium piston actuator and is pneumatically operated. The double sided valve plug is connected to the actuator via a valve spindle. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.

Key features

  • Robust aluminium actuator housing
  • Suitable for mixing and distributing media
  • Available as shut-off or control valve
  • Improved control characteristics thanks to POM piston sleeve
  • Long service life
GEMÜ globe valve with brass body, threaded connections and pneumatic metal actuator – ideal for industrial applications requiring precise media control.

Technical details

Parameters
Value
Media temperature
-10 to 180 °C
Ambient temperature
-10 to 60 °C
Operating pressure
0 up to 16 bar
Nominal sizes
DN 15 to 50
Body configurations
Multi-port bodies
Connection types
Thread
Connection standards
ANSI
DIN
EN
ISO
Body materials
CC499K, cast bronze material
Seat seal materials
PTFE
PTFE, reinforced

Downloads

7 Results
  • Data sheet GEMÜ 312, 314

    pdf (911 KB) -
    EN

  • Betriebsanleitung / Operating instructions GEMÜ 312, 314

    pdf (2 MB) -
    DE/EN

  • Validation guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 519, 522, 529, 530, 532, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40, S560

    pdf (3 MB) -
    EN

  • Datasheet GEMÜ 312, 314 (US)

    pdf (946 KB) -
    EN

  • Product certificate ADI - GEMÜ globe valve collection

    pdf (140 KB) -
    DE/EN

  • Specification_sheet_seat-_ and_globe_valves_en.

    pdf (1 MB) -
    EN

  • Functional safety FMEDA - GEMÜ 3XX, 5XX, S40

    pdf (507 KB) -
    EN

Suitable services