GEMÜ 354

Pneumatically operated multi-port globe valve

  • Description
  • Features
  • Technical specifications
  • Accessories

The GEMÜ 354 3/2-way globe valve has a robust low maintenance plastic piston actuator and is pneumatically operated. The connection for the control medium can be rotated through 360°. The double sided valve plug is connected to the actuator via a valve spindle. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.

  • Simple adaptation for use as a control valve
  • Seat seal made of PTFE or PTFE/fibreglass
  • Materials of wetted parts can be selected to suit relevant applications
  • Media temperature: -10 to 180 °C
  • Ambient temperature*: -10 to 60 °C
  • Operating pressure*: 0 to 16 bar
  • Nominal sizes*: DN 15 to 50
  • Body configurations: Multi-port body
  • Connection types: Threaded connection
  • Connection standards: DIN | ISO
  • Body materials: CC499K, cast bronze material
  • Seat seal materials: PTFE | PTFE, reinforced
  • Conformities: ATEX | EAC | Oxygen

Fitting Accessories