GEMÜ 505

Manually operated angle seat globe valve

  • Description
  • Features
  • Technical specifications

The GEMÜ 505 2/2-way angle seat globe valve has a plastic handwheel resistant to high temperatures and is manually operated. The valve is suitable for pure steam and gaseous media. The sealing at the valve seat is made of PTFE. The valve spindle is sealed with a stainless steel bellows. Valve plug and valve spindle are welded together to prevent dirt ingress.

  • Free from non-ferrous metals
  • Welded valve plug/valve spindle design to remove possible contamination areas
  • Low maintenance, fixed seat plug (without threads)
  • Stainless steel bellows as spindle seal for high operating temperatures
  • Batch traceability for all media-wetted components
  • Media temperature :-10 to 185 °C
  • Ambient temperature:-10 to 60 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 8 to 80
  • Body configurations:2/2-way body
  • Connection types:Clamp | Spigot
  • Connection standards:ASME | DIN | EN | ISO
  • Body materials:1.4435 (316L), block material | 1.4435, investment casting material
  • Seat seal materials:PTFE
  • Conformities:ATEX | CRN | EAC | FDA | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | USP

Product video

Culivated Meat Teaser

00:56 min
42 Views
Online since 20.12.2023