Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Modular globe valve with flexible actuator options

GEMÜ 553

Modular valve island with pneumatic seat valves in stainless steel and plastic designs and digital pressure sensor for precise process control in automated industrial applications.

Flexibly combinable diverting valve consisting of various globe valve modules

Product information

The modular GEMÜ 553 distribution valve comprises various globe valve modules. These can be equipped with manual pneumatic or motorized actuators. The downstream media is isolated using a PTFE seal. The valve spindle is sealed by a self-adjusting gland packing. This provides a low maintenance and reliable valve spindle seal even after an extended period of operation. The wiper ring that is installed upstream of the gland packing also protects this against contamination and damage. The individual modules can be easily connected using screws.

Key features

  • Suitable for mixing, distributing and collecting media
  • Space-saving modular design
  • Several valve and sensor modules can be individually combined
  • Reduced plant maintenance times compared with single valves as the complete module can be replaced
  • Faster actuator replacement and easily rotatable due to fixing via union nut
  • Selection of manual, pneumatic and electromotive actuators available
Modular valve island with pneumatic seat valves in stainless steel and plastic designs and digital pressure sensor for precise process control in automated industrial applications.

Technical details

Parameters
Value
Media temperature
-10 to 180 °C
Ambient temperature
0 to 60 °C
Operating pressure
0 to 25 bar
Nominal sizes
DN 15 to 20
Body configurations
Multi-port bodies
Connection types
Thread
Connection standards
DIN
ISO
NPT
Body materials
1.4408, investment casting material
Seat seal materials
PTFE
Conformities
FDA
Regulation (EC) No. 1935/2004
Regulation (EU) No. 10/2011
RoHS

Downloads

9 Results
  • Product brochure Valves, measurement and control systems for biogas plants and biomethane treatment

    pdf (6 MB) -
    EN

  • Product brochure Modular stainless steel distribution valve GEMÜ 553

    pdf (390 KB) -
    EN

  • Data sheet GEMÜ 553

    pdf (16 MB) -
    EN

  • Validation guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 519, 522, 529, 530, 532, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40, S560

    pdf (3 MB) -
    EN

  • Betriebsanleitung / Operating instructions GEMÜ 553

    pdf (6 MB) -
    DE/EN

  • Product certificate O2 - GEMÜ globe valve collection

    pdf (62 KB) -
    DE/EN/FR

  • Product certificate TA-Luft - GEMÜ globe valve collection

    pdf (29 KB) -
    EN

  • Product certificate TA-Luft - GEMÜ globe valve collection - TÜV

    pdf (105 KB) -
    EN

  • Product certificate FDA - GEMÜ seat seal packing collection

    pdf (54 KB) -
    DE/EN

Suitable services