Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Motorized 2/2-way globe valve with metal body

GEMÜ 519 eSyLite

GEMÜ globe valve with electric actuator and stainless steel body, equipped with flange connections and position indicator – ideal for precise control applications in industrial processes.

Globe valve with basic actuator for simple open/close applications

Product information

The GEMÜ 519 eSyLite is a motorized 2/2-way globe valve. It is available as an Open/Close version. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integrated optical position indicator is standard. The self-locking actuator holds its position in a stable manner in the event of power supply failure.

Key features

  • Motorized linear actuator for open-close applications
  • Safety shut-down integrated
  • Integrated emergency power supply module (optional)
  • Standard optical position indicator and manual override
  • Self-locking spindle actuator
  • Electrical position indicator GEMÜ 1215 (optional)
GEMÜ globe valve with electric actuator and stainless steel body, equipped with flange connections and position indicator – ideal for precise control applications in industrial processes.

Technical details

Parameters
Value
Media temperature
-10 to 180 °C
Ambient temperature
-10 Up to 60 °C
Operating pressure
0 Up to 40 bar
Nominal sizes
DN 15 to 50
Body configurations
Straight through body
Connection types
Flange
Connection standards
ANSI
EN
JIS
Body materials
1.4408, investment casting material
EN-GJS-400-18-LT (GGG 40.3)
Seat seal materials
1.4404
PTFE
PTFE, reinforced
Supply voltage
24 V DC
Actuating speed
Max. 3 mm/s
Protection class
IP65
Conformities
FDA
Regulation (EC) No. 1935/2004
TA Luft (German Clean Air Act)

Downloads

19 Results
  • ba_519_fr

    pdf (5 MB) -
    FR

  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Validation guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 519, 522, 529, 530, 532, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40, S560

    pdf (3 MB) -
    EN

  • Datasheet GEMÜ 519

    pdf (4 MB) -
    EN

  • Validation Guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 514Z, 519, 522, 529, 530, 532, 532Z, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40

    pdf (3 MB) -
    DE

  • ba_519_de_gb

    pdf (6 MB) -
    DE/EN

  • Fiche technique GEMÜ 519

    pdf (4 MB) -
    FR

  • Spezifikationsblatt_Sitz-_ und Regelventile_M-Block_GEMÜ_P500.

    pdf (1 MB) -
    DE

  • Product-certificate-TA-Luft-gemue-globe-valves-gb-2025-12-09

    pdf (105 KB) -
    EN

  • Product certificate ADI - GEMÜ globe valve collection

    pdf (140 KB) -
    DE/EN

  • Product-certificate-TA-Luft-GEMUE-globe-valves-de-2025-12-09

    pdf (105 KB) -
    DE

  • ba_519_de

    pdf (5 MB) -
    DE

Suitable services