Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Motorized 2/2-way globe valve with metal body

GEMÜ 529 eSyLite

GEMÜ angle seat valve with electric actuator and robust stainless steel body for precise flow control in industrial applications. With integrated position indicator.

Angle seat globe valve with basic actuator for simple on-off applications

Product information

The 2/2-way angle seat globe valve GEMÜ 529 eSyLite is motorized. It is available in an open/close version. The valve spindle is sealed by a self-adjusting gland packing, which ensures low-maintenance and reliable valve spindle sealing even during its long service life. The wiper ring in front of the gland packing provides additional protection for the seal against contamination and damage. A visual position indicator is integrated as standard. The self-locking actuator maintains its position even if the supply voltage fails.

Key features

  • Motorized linear actuator for open-close applications
  • Safety shut-down integrated
  • Integrated emergency power supply module (optional)
  • Standard optical position indicator and manual override
  • Self-locking spindle actuator
  • Electrical position indicator GEMÜ 1215 (optional)
GEMÜ angle seat valve with electric actuator and robust stainless steel body for precise flow control in industrial applications. With integrated position indicator.

Technical details

Parameters
Value
Media temperature
-10 to 180 °C
Ambient temperature
-10 to 60 °C
Operating pressure
0 up to 25 bar
Nominal sizes
DN 6 to 80
Body configurations
2/2-way bodies
Angle valve body
Connection types
Clamp
Flange
Spigot
Thread
Connection standards
ANSI
ASME
BS
DIN
EN
ISO
NPT
SMS
Body materials
1.4408, investment casting material
1.4435 (F316L), forging material
1.4435, investment casting material
Seat seal materials
1.4404
PTFE
PTFE, reinforced
Supply voltage
24 V DC
Actuating speed
Max. 3 mm/s
Protection class
IP65
Conformities
FDA
Regulation (EC) No. 1935/2004
TA Luft (German Clean Air Act)

Downloads

9 Results
  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Validation guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 519, 522, 529, 530, 532, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40, S560

    pdf (3 MB) -
    EN

  • Product-certificate-TA-Luft-gemue-globe-valves-gb-2025-12-09

    pdf (105 KB) -
    EN

  • Product certificate ADI - GEMÜ globe valve collection

    pdf (140 KB) -
    DE/EN

  • Datasheet GEMÜ 529

    pdf (5 MB) -
    EN

  • Operating instructions GEMÜ 529

    pdf (6 MB) -
    EN

  • Product certificate TA-Luft - GEMÜ globe valve collection

    pdf (29 KB) -
    EN

  • Specification sheet_seat-_and_globe_valves__M-Block_P500_en.

    pdf (1 MB) -
    EN

  • Product certificate TA-Luft - GEMÜ globe valve collection - TÜV

    pdf (105 KB) -
    EN

Suitable services