Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Pneumatic 2/2-way metal seat valve

GEMÜ 530

Seat valve with stainless steel housing, flange connections, and pneumatic actuator for industrial applications for flow control.,Seat valve with stainless steel housing, flange connections, and pneumatic actuator for industrial applications for flow cont

Globe valve with high-quality stainless steel actuator

Product information

The GEMÜ 530 2/2-way globe valve has a robust, low-maintenance stainless steel piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.

Key features

  • Stainless steel actuator resistant to corrosive ambient conditions
  • For contact with food in accordance with Regulation (EC) No. 1935/2004
  • Extended temperature and pressure range
  • Precise actuator design depends on operating pressure
  • ATEX optionally available
  • Suitable for shut-off and control functions
  • Suitable for vacuum up to 20 mbar (a)
Seat valve with stainless steel housing, flange connections, and pneumatic actuator for industrial applications for flow control.,Seat valve with stainless steel housing, flange connections, and pneumatic actuator for industrial applications for flow cont

Technical details

Parameters
Value
Media temperature
-40 to 210 °C
Ambient temperature
-40 to 60 °C
Operating pressure
0 to 40 bar
Nominal sizes
DN 15 to 100
Body configurations
Straight through body
Connection types
Flange
Connection standards
ANSI
ASME
EN
ISO
JIS
Body materials
1.4408, investment casting material
EN-GJS-400-18-LT (GGG 40.3)
Seat seal materials
1.4404
PTFE
PTFE, reinforced
Conformities
ATEX
CRN
EAC
FDA
FMEDA
Oxygen
Reg. (EU) No. 10/2011
Regulation (EC) No. 1935/2004
RoHS
TA Luft (German Clean Air Act)

Downloads

37 Results
  • Notice de montage GEMÜ 514, 530, 532, 534, 550, 554 514, 530, 532, 534, 550, 554

    pdf, 532 KB, FR

  • Technical information GEMÜ 514, 530, 532, 534, 550, 554

    pdf, 222 KB, EN

  • Data sheet GEMÜ 530

    pdf, 3.19 MB, EN

  • Montageanleitung / Assembly instructions GEMÜ 514, 530, 532, 534, 550, 554

    pdf, 802 KB, DE/EN

  • Product certificate RoHS - GEMÜ product collection

    pdf, 450 KB, DE/EN

  • Product brochure Actuator replacement for globe valves

    pdf, 288 KB, EN

  • Datenblatt GEMÜ 530 530regel

    pdf, 5.69 MB, DE

  • Montageanleitung / Istruzioni di montaggio GEMÜ 530, 550

    pdf, 596 KB, DE/IT

  • Information technique GEMÜ 514, 530, 532, 534, 550, 554

    pdf, 236 KB, FR

  • Technical information GEMÜ 514, 550, 554, 530, 532, 534 valves overview

    pdf, 328 KB, EN

  • Data sheet GEMÜ 530

    pdf, 5.23 MB, EN

  • Fiche technique GEMÜ 530

    pdf, 3.19 MB, FR

Suitable services