Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Motorized 2/2-way metal globe valve

GEMÜ 533 eSyStep

Electrical GEMÜ globe valve with stainless steel body and flange connections for precise flow control in industrial applications.

Universal straight globe valve for open/close or control applications

Product information

The GEMÜ 533 eSyStep is a motorized 2/2-way globe valve. The eSyStep electric actuator is available as On/Off actuator or with integrated positioner. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integral optical and electrical position indicator is standard. The self-locking actuator holds its position in a stable manner when idle and in the event of power supply failure.

Key features

  • Open/closed function or with integrated positioner
  • Parameterizable and controllable via IO-Link
  • Linear or modified equal-percentage control characteristics
  • On-site or remote end position programming via programming input
  • Various functions integrated (e.g. feedback, stroke limiter, etc.)
  • Suitable for vacuum up to 20 mbar (a)
Electrical GEMÜ globe valve with stainless steel body and flange connections for precise flow control in industrial applications.

Technical details

Parameters
Value
Media temperature
-40 to 180 °C
Ambient temperature
0 Up to 60 °C
Operating pressure
0 Up to 40 bar
Nominal sizes
DN 15 to 50
Body configurations
Straight through body
Connection types
Flange
Connection standards
ANSI
ASME
EN
ISO
JIS
Body materials
1.4408, investment casting material
EN-GJS-400-18-LT (GGG 40.3)
Seat seal materials
1.4404
PTFE
PTFE, reinforced
Supply voltage
24 V DC
Actuating speed
Max. 3 mm/s
Protection class
IP 65
Conformities
EAC
FDA
Oxygen
Regulation (EC) No. 1935/2004
TA Luft (German Clean Air Act)

Downloads

25 Results
  • GEMUE-1906802-20250221-IODD_V1_1
    Version: 1.1
    Interface: IO-LINK
    Date: 2025-02-20T23:00:00Z

    zip (57 KB)

  • GEMÜ_eSyStep_OC_IODD_V1_0_0_1
    Version: 1.0.0.1
    Interface: IO-LINK
    Date: 2019-12-04T23:00:00Z

    zip (57 KB)

  • Betriebsanleitung GEMÜ 533 AE

    pdf (6 MB) -
    DE

  • Datasheet GEMÜ 533

    pdf (3 MB) -
    EN

  • Fiche de spécifications_Vannes à clapet et de régulation_fr.

    pdf (1 MB) -
    FR

  • Notice d'utilisation GEMÜ 533 AE

    pdf (6 MB) -
    FR

  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Validation guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 519, 522, 529, 530, 532, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40, S560

    pdf (3 MB) -
    EN

  • Notice d'utilisation GEMÜ 533 S0

    pdf (6 MB) -
    FR

  • Validation Guide GEMÜ 312, 314, 343, 352, 354, 505, 507, 514, 514Z, 519, 522, 529, 530, 532, 532Z, 533, 534, 536, 537, 539, 543, 549, 550, 553, 554, 555, 565, 566, N560, N570, R563, S40

    pdf (3 MB) -
    DE

  • GEMÜ_eSyStep_Ctrl_IODD_V1_0_0_2
    Version: 1.0.0.2
    Interface: IO-LINK
    Date: 2020-08-02T22:00:00Z

    zip (58 KB)

  • Product-certificate-TA-Luft-gemue-globe-valves-gb-2025-12-09

    pdf (105 KB) -
    EN

Suitable services