The GEMÜ N570 strainer has a body made of plastic (either PVC-U or PP-H). The sealing elements are manufactured from EPDM and FPM. Contaminants in the medium are retained by the integrated filter insert.
- Easy to service
- Low weight
- Corrosion resistant plastic body
- Media temperature :5 to 80 °C
- Ambient temperature:5 to 50 °C
- Operating pressure :0 to 16 bar
- Nominal sizes:DN 15 to 50
- Connection types:Clamp | Flange | Solvent cement socket | Spigot | Threaded connection
- Connection standards:ANSI | DIN | EN | ISO
- Body materials:PP-H, natural | PVC-U
- Seal materials:EPDM | FKM