Compact solenoid valve up to DN 6 for neutral or aggressive media
Product information
The GEMÜ 52 directly controlled 2/2-way solenoid valve has a completely plastic encapsulated coil. The armature is sealed by a bellows made of PTFE backed by an additional safety diaphragm. The valve body is available in various materials and with a straight through or angle valve body design.
Key features
Compact size for the smallest nominal sizes
Suitable for clean and slightly contaminated media
Hermetic separation between medium and actuator
The solenoid can be replaced without removing the valve body from the piping
Technical details
Parameters
Value
Media temperature
-20 to 100 °C
Ambient temperature
10 to 40 °C
Operating pressure
0 to 6 bar
Nominal sizes
DN 2 to 6
Connection types
thread
Connection standards
DIN
ISO
Body materials
PVC-U, grey
PVDF
Supply voltages
120 V AC, 50/60 Hz
230 V AC, 50/60 Hz
24 V AC, 50/60 Hz
24 V DC
Protection class
IP 65
Conformities
UL Recognized US
Convenient online ordering
Online shop
Discover our product range with real-time prices, stock availability, and delivery times. Order the components you need easily online and benefit from an efficient procurement process.
Product certificate UL - GEMÜ 52, 102, 105, 105A, 202
pdf, 66 KB, EN
Fiche technique GEMÜ 52
pdf, 463 KB, FR
Datasheet GEMÜ 52
pdf, 461 KB, EN
Suitable services
Expert knowledge for your applications
Training
Deepen your expertise in valve technology and plant control. Our training courses provide practical content to help you design processes that are safe, efficient, and compliant with standards.
Ensure longevity and reliability
Maintenance
Regular maintenance ensures consistently stable processes. Our service teams ensure the availability of your systems and reliably extend the service life of your components.
Fast, efficient and precise in operation
Repair
When it comes to repairs, every minute counts. Our experts analyze, repair, and test reliably - using original spare parts, technical precision, and a focus on minimizing downtime.
Intelligent networking with GEMÜ CONEXO
Digital support
CONEXO makes maintenance digital: RFID technology and mobile apps enable the unique identification of your components and document maintenance processes transparently.
Technical advice for your application
Contact
Our experts will help you find the right product for your application or configure your system optimally. Benefit from our experience in valve technology, process optimization, and system integration - together we will develop the best solution for your requirements.