Butterfly valve, pneumatically operated, body with C5-M coating (min. 250 µm) and integrated leakage groove, blow-out proof shaft with dust protection, multi-mounted thanks to PTFE bush, multiple seal system with insertion slope, material is easy to read when installed
DN
150
DN 150
Body configuration
L
Flange-mounted version (Lug), length FTF EN 558 series 20
Operating pressure
3
16 bar
Connection type
3
PN 16 / Flange EN 1092, FTF EN 558 series 20
Body material
2
EN-GJS-400-15 (GGG40), epoxy coated 250 µm
Disc material
A
1.4408
Shaft material
1
1.4021
Shut-off seal material
E
EPDM
Liner fixing
L
Liner loose
Control function
1
Normally closed (NC)
Actuator version
GR14SA
Actuator, pneumatic, single acting, clockwise rotation, spring closing, GSR0140 SC5F10/12 S22
Actuator particulars
0
General industrial version (ASR/ASL/ADA/GSR/GSL/GDR), Version A (SC/SO/DR/DL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
Execution type
0101
Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
The GEMÜ R481 Victoria soft seated metal butterfly valve has a metal actuator and is pneumatically operated. Normally Closed, Normally Open and Double Acting control functions are available. Various pneumatic actuators are available. The butterfly valve is available in nominal sizes DN 25 to 600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer, lug and U section body versions.
Low torques thanks to PTFE coated bushes
Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
Liner material is easy to read when installed
Sleek disc design for higher Kv values
Robust body coating comparable to ISO 12944-6 C5
Various actuator types can be selected
Optional accessories are installed, set and tested so they are ready for operation
The soft seated metal butterfly valve has a metal actuator and is pneumatically operated. Normally Closed, Normally Open and Double Acting control functions are available. Various pneumatic actuators are available. The butterfly valve is available in nominal sizes DN 25 to 600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer, lug and U section body versions.
Type: R481: Butterfly valve, pneumatically operated, body with C5-M coating (min. 250 µm) and integrated leakage groove, blow-out proof shaft with dust protection, multi-mounted thanks to PTFE bush, multiple seal system with insertion slope, material is easy to read when installed
DN: 150: DN 150
Body configuration: L: Flange-mounted version (Lug), length FTF EN 558 series 20
Operating pressure: 3: 16 bar
Connection type: 3: PN 16 / Flange EN 1092, FTF EN 558 series 20
Body material: 2: EN-GJS-400-15 (GGG40), epoxy coated 250 µm
Disc material: A: 1.4408
Shaft material: 1: 1.4021
Shut-off seal material: E: EPDM
Liner fixing: L: Liner loose
Control function: 1: Normally closed (NC)
Actuator version: GR14SA: Actuator, pneumatic, single acting, clockwise rotation, spring closing, GSR0140 SC5F10/12 S22
Actuator particulars: 0: General industrial version (ASR/ASL/ADA/GSR/GSL/GDR), Version A (SC/SO/DR/DL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
Execution type: 0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
The GEMÜ R481 Victoria soft seated metal butterfly valve has a metal actuator and is pneumatically operated. Normally Closed, Normally Open and Double Acting control functions are available. Various pneumatic actuators are available. The butterfly valve is available in nominal sizes DN 25 to 600 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer, lug and U section body versions.
Type: R481: Butterfly valve, pneumatically operated, body with C5-M coating (min. 250 µm) and integrated leakage groove, blow-out proof shaft with dust protection, multi-mounted thanks to PTFE bush, multiple seal system with insertion slope, material is easy to read when installed
DN: 150: DN 150
Body configuration: L: Flange-mounted version (Lug), length FTF EN 558 series 20
Operating pressure: 3: 16 bar
Connection type: 3: PN 16 / Flange EN 1092, FTF EN 558 series 20
Body material: 2: EN-GJS-400-15 (GGG40), epoxy coated 250 µm
Disc material: A: 1.4408
Shaft material: 1: 1.4021
Shut-off seal material: E: EPDM
Liner fixing: L: Liner loose
Control function: 1: Normally closed (NC)
Actuator version: GR14SA: Actuator, pneumatic, single acting, clockwise rotation, spring closing, GSR0140 SC5F10/12 S22
Actuator particulars: 0: General industrial version (ASR/ASL/ADA/GSR/GSL/GDR), Version A (SC/SO/DR/DL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
Execution type: 0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
Item number: 88771732 R481150L332A1EL1 GR14SA00101
The tender texts have been copied to the clipboard