GEMÜ MSC is an open mounting kit for ADA, ASR, DR, SC pneumatic actuators. The mounting kits include different parts depending on the butterfly valve actuator configuration. Fastening screws are not included.
GEMÜ MSC is an open mounting kit for ADA, ASR, DR, SC pneumatic actuators. The mounting kits include different parts depending on the butterfly valve actuator configuration. Fastening screws are not included.
Type: MSC: Mounting kit closed
Material: V: Stainless steel
Antrieb: A: Operator mounting
Actuator connection: F07: F07, flange type DIN EN ISO 5211
Shaft connection and size: D17: Diagonal square, WAF = 17 mm, Diagonal square, WAF = 14 mm
Body: K: Body mounting
Body connection: F05: F05, flange type DIN EN ISO 5211
Length: 60: 60 mm
GEMÜ MSC is an open mounting kit for ADA, ASR, DR, SC pneumatic actuators. The mounting kits include different parts depending on the butterfly valve actuator configuration. Fastening screws are not included.
Type: MSC: Mounting kit closed
Material: V: Stainless steel
Antrieb: A: Operator mounting
Actuator connection: F07: F07, flange type DIN EN ISO 5211
Shaft connection and size: D17: Diagonal square, WAF = 17 mm, Diagonal square, WAF = 14 mm
Body: K: Body mounting
Body connection: F05: F05, flange type DIN EN ISO 5211
Length: 60: 60 mm
Item number: 88876894 MSCVAF07 D17KF05 D14 60
The tender texts have been copied to the clipboard