Single acting quarter turn actuator, SC=single acting;spring closing (CW), Premium actuator, pneumatic, single acting, clockwise rotation
Actuator version
0220U
00220 (DR/DL/D3/D4/SC/SO/S3/S4)
Spring set
4
Springs on each side (SC/SO/S3/S4)
Actuator flange
F07F10
F07/F10, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211, F10, flange type DIN EN ISO 5211
Location spigot
N
Without location spigot (standard)
Coupling and wrench size
S22
Star, WAF 22 mm, Star, WAF = 22 mm
Material
A
General industrial version (ASR/ASL/ADA/GSR/GSL/GDR), Version A (SC/SO/DR/DL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2, General industrial version (Version A/DR/DL/D3/D4/SC/SO/S3/S4), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
Special version
X
ATEX version
Special execution
X
ATEX certification
Control pressure range
3,5-7,0
3,5-7,0 bar
GEMUE type
SU22
SC0220U
GEMUE actuator spring set
E
4, Springs on each side (SC/SO/S3/S4)
GEMUE connection
D
F07/F10 S22
GEMUE actuator execution
0
General industrial version (Version A/DR/DL/D3/D4/SC/SO/S3/S4)
GEMÜ SC is a pneumatic single acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.
ATEX version available as an option
Tried and tested actuator design
Easy setting of switch points
Flexible and versatile
Stroke limiter available (optional)
Robust design
Interface in accordance with EN ISO 5211
Diverse accessories
GEMÜ SC is a pneumatic single acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.
Type: SC: Single acting quarter turn actuator, SC=single acting;spring closing (CW), Premium actuator, pneumatic, single acting, clockwise rotation
Actuator version: 0220U: 00220 (DR/DL/D3/D4/SC/SO/S3/S4)
Spring set: 4: Springs on each side (SC/SO/S3/S4)
Actuator flange: F07F10: F07/F10, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211, F10, flange type DIN EN ISO 5211
Location spigot: N: Without location spigot (standard)
Coupling and wrench size: S22: Star, WAF 22 mm, Star, WAF = 22 mm
Material: A: General industrial version (ASR/ASL/ADA/GSR/GSL/GDR), Version A (SC/SO/DR/DL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2, General industrial version (Version A/DR/DL/D3/D4/SC/SO/S3/S4), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
Special version: X: ATEX version
Special execution: X: ATEX certification
Control pressure range: 3,5-7,0: 3,5-7,0 bar
GEMUE type: SU22: SC0220U
GEMUE actuator spring set: E: 4, Springs on each side (SC/SO/S3/S4)
GEMUE connection: D: F07/F10 S22
GEMUE actuator execution: 0: General industrial version (Version A/DR/DL/D3/D4/SC/SO/S3/S4)
GEMÜ SC is a pneumatic single acting quarter turn actuator. It works according to the double piston rack and pinion principle and is suitable for mounting to butterfly valves or ball valves.
Type: SC: Single acting quarter turn actuator, SC=single acting;spring closing (CW), Premium actuator, pneumatic, single acting, clockwise rotation
Actuator version: 0220U: 00220 (DR/DL/D3/D4/SC/SO/S3/S4)
Spring set: 4: Springs on each side (SC/SO/S3/S4)
Actuator flange: F07F10: F07/F10, flange type DIN EN ISO 5211, F07, flange type DIN EN ISO 5211, F10, flange type DIN EN ISO 5211
Location spigot: N: Without location spigot (standard)
Coupling and wrench size: S22: Star, WAF 22 mm, Star, WAF = 22 mm
Material: A: General industrial version (ASR/ASL/ADA/GSR/GSL/GDR), Version A (SC/SO/DR/DL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2, General industrial version (Version A/DR/DL/D3/D4/SC/SO/S3/S4), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
Special version: X: ATEX version
Special execution: X: ATEX certification
Control pressure range: 3,5-7,0: 3,5-7,0 bar
GEMUE type: SU22: SC0220U
GEMUE actuator spring set: E: 4, Springs on each side (SC/SO/S3/S4)
GEMUE connection: D: F07/F10 S22
GEMUE actuator execution: 0: General industrial version (Version A/DR/DL/D3/D4/SC/SO/S3/S4)
Item number: 88380039 SC0220U 4F07/10 S22A X
The tender texts have been copied to the clipboard